20-7 CU 3/C GPT BONDED SAE BROWN/SAE YELLOW/SAE DARK GREEN

Southwire #: FBD121120J

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Conductor Color
Packaging

Application

  • For use in surface vehicle electrical systems

Specifications

Stock # FBD121120J FBD121120J
Size (AWG or kcmil) (mm2) 20 AWG 20 AWG
No. of Strands 7 7
Nominal Total Weight (lbs/1000') (kgs/km) 19 28 lbs/1000' kgs/km

Standards & References

Construction

Southwire’s GPT is manufactured using stranded bare or tinned copper conductors with PVC or XLPE insulation

  • Stranded Bare or Copper Conductors
  • PVC Insulation
  • 85°C, 60 Volts

Resources

There are no downloadable resources for this product.