For use as a component hook-up wire in eletrionic manufactured products.
Stock # | F200563004 F200563004 | |
Size (AWG or kcmil) (mm2) | 20 AWG 20 AWG | |
No. of Strands | 10 10 | |
Nom. OD (mils) (mm) | 70 1.78 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 5 7 | lbs/1000' kgs/km |
Southwire AWM 1007 is manufactured using solid or stranded tinned copper conductors with PVC insulation. 7 strand product is available with prefused copper strand.