Southwire’s Machine Flex® power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 150°C for short circuit conditions. 1/0 AWG & larger rated for CT use.
| Cond. Size | Conductor Number | Cond. Strands | Diameter Over Conductor (in) (cm) | Insulation Thickness (mils) (mm) | Approx. OD (in) (cm) | Approx. Weight (lbs/1000') (kgs/km) | |
| More Options |
4 AWG
4 AWG
|
1
1
|
413
413
|
0.235
0.60
|
50
1.27
|
0.335
0.85
|
153
228
|
| More Options |
3 AWG
3 AWG
|
1
1
|
525
525
|
0.270
0.69
|
50
1.27
|
0.366
0.93
|
197
293
|
| More Options |
1 AWG
1 AWG
|
1
1
|
836
836
|
0.329
0.84
|
60
1.52
|
0.449
1.14
|
302
449
|
| More Options |
1/0 AWG
1/0 AWG
|
1
1
|
1044
1044
|
0.400
1.02
|
60
1.52
|
0.520
1.32
|
374
557
|
| More Options |
2/0 AWG
2/0 AWG
|
1
1
|
1330
1330
|
0.430
1.09
|
60
1.52
|
0.520
1.32
|
426
634
|
| More Options |
3/0 AWG
3/0 AWG
|
1
1
|
1672
1672
|
0.490
1.24
|
60
1.52
|
0.608
1.54
|
599
891
|
| More Options |
4/0 AWG
4/0 AWG
|
1
1
|
2109
2109
|
0.550
1.40
|
60
1.52
|
0.664
1.69
|
746
1110
|
| More Options |
250 KCMIL
250 KCMIL
|
1
1
|
627
627
|
0.605
1.54
|
70
1.78
|
0.747
1.90
|
857
1275
|
| More Options |
300 KCMIL
300 KCMIL
|
1
1
|
741
741
|
0.638
1.62
|
70
1.78
|
0.780
1.98
|
1024
1524
|
| More Options |
350 KCMIL
350 KCMIL
|
1
1
|
893
893
|
0.670
1.70
|
60
1.52
|
0.812
2.06
|
1172
1744
|
| More Options |
500 KCMIL
500 KCMIL
|
1
1
|
1221
1221
|
0.858
2.18
|
70
1.78
|
0.998
2.53
|
1641
2442
|
| More Options |
600 KCMIL
600 KCMIL
|
1
1
|
1480
1480
|
0.963
2.45
|
70
1.78
|
1.127
2.86
|
2033
3025
|
| More Options |
2/0 KCMIL
2/0 KCMIL
|
1
1
|
1330
1330
|
0.430
1.09
|
60
1.52
|
0.520
1.32
|
426
634
|
| More Options |
1000 KCMIL
1000 KCMIL
|
1
1
|
2516
2516
|
1.190
3.02
|
80
2.03
|
1.354
3.44
|
3233
4811
|
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
| Cond. Size | DC Resistance at 25C (ohms/1000') (ohms/km) | AC Resistance at 75C (ohms/1000') (ohms/km) | Inductive Reactance (ohms/1000') (ohms/km) | Max Pull Tension (lbs) (kg) | Min. Bend Radius (in) (cm) | Allowable Ampacity Raceway 75C | Allowable Ampacity Raceway 90C | |
| More Options |
4 AWG
4 AWG
|
0.282
0.42
|
0.340
0.51
|
0.048
0.07
|
333
151.05
|
1.3
3.30
|
85
85
|
95
95
|
| More Options |
3 AWG
3 AWG
|
0.226
0.34
|
0.272
0.40
|
0.047
0.07
|
420
190.51
|
1.6
4.06
|
100
100
|
115
115
|
| More Options |
1 AWG
1 AWG
|
0.137
0.20
|
0.164
0.24
|
0.046
0.07
|
669
303.45
|
1.6
4.06
|
130
130
|
145
145
|
| More Options |
1/0 AWG
1/0 AWG
|
0.113
0.17
|
0.136
0.20
|
0.044
0.07
|
844
382.83
|
2.0
5.08
|
150
150
|
170
170
|
| More Options |
2/0 AWG
2/0 AWG
|
0.090
0.13
|
0.108
0.16
|
0.043
0.06
|
1064
482.62
|
2.0
5.08
|
175
175
|
195
195
|
| More Options |
3/0 AWG
3/0 AWG
|
0.072
0.11
|
0.087
0.13
|
0.042
0.06
|
1342
608.72
|
2.4
6.10
|
200
200
|
225
225
|
| More Options |
4/0 AWG
4/0 AWG
|
0.057
0.08
|
0.069
0.10
|
0.041
0.06
|
1692
767.48
|
2.6
6.60
|
230
230
|
260
260
|
| More Options |
250 KCMIL
250 KCMIL
|
0.047
0.07
|
0.057
0.08
|
0.041
0.06
|
2000
907.18
|
2.9
7.37
|
255
255
|
290
290
|
| More Options |
300 KCMIL
300 KCMIL
|
0.039
0.06
|
0.048
0.07
|
0.041
0.06
|
2400
1088.62
|
3.1
7.87
|
285
285
|
320
320
|
| More Options |
350 KCMIL
350 KCMIL
|
0.033
0.05
|
0.042
0.06
|
0.040
0.06
|
2800
1270.06
|
3.2
8.13
|
310
310
|
350
350
|
| More Options |
500 KCMIL
500 KCMIL
|
0.023
0.03
|
0.031
0.05
|
0.039
0.06
|
4000
1814.37
|
3.9
9.91
|
380
380
|
430
430
|
| More Options |
600 KCMIL
600 KCMIL
|
0.019
0.03
|
0.027
0.04
|
0.039
0.06
|
4800
2177.24
|
5.6
14.22
|
420
420
|
475
475
|
| More Options |
2/0 KCMIL
2/0 KCMIL
|
0.090
0.13
|
0.108
0.16
|
0.043
0.06
|
1064
482.62
|
2.0
5.08
|
175
175
|
195
195
|
| More Options |
1000 KCMIL
1000 KCMIL
|
0.011
0.02
|
0.018
0.03
|
0.037
0.06
|
8000
3628.74
|
6.8
17.27
|
545
545
|
615
615
|
† Ampacities based upon 2023 NEC Table 310.16 and do not take into account the overcurrent protection limitations in NEC 240.4(D) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding if size is present in table). Also, see NEC sections 310.15 and 110.14(C) for additional requirements.
† Ampacities have been adjusted for more than Three Current-Carrying Conductors.
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
| Size (Strand) | Black | Red | Brown | Orange | Yellow | Gray | Green | Pink | Purple | Tan | Gray/Purple | Green/Yellow |
|
4 (413)
4 (413)
|
|
|
|
|
|
|
|
|
|
|
||
|
3 (525)
3 (525)
|
|
|
|
|
|
|
|
|
|
|
|
|
|
2 (665)
2 (665)
|
|
|
|
|
|
|
|
|
|
|
|
|
|
1 (836)
1 (836)
|
|
|
|
|
|
|
|
|
|
|
|
|
|
1/0 (1044)
1/0 (1044)
|
|
|
|
|
|
|
|
|
|
|
||
|
2/0 (1330)
2/0 (1330)
|
|
|
|
|
|
|
|
|
|
|
|
|
|
3/0 (1672)
3/0 (1672)
|
|
|
|
|
|
|
||||||
|
4/0 (2109)
4/0 (2109)
|
|
|
|
|
|
|
679606
679606
|
|||||
|
250 (627)
250 (627)
|
|
|
|
|
|
677370
677370
|
||||||
|
300 (741)
300 (741)
|
|
|
|
|
|
|
||||||
|
350 (893)
350 (893)
|
|
|
|
|
672017
672017
|
|||||||
|
500 (1221)
500 (1221)
|
|
646982
646982
|
||||||||||
|
600 (1480)
600 (1480)
|
|
|
|
|
|
678436
678436
|
||||||
|
750 (1850)
750 (1850)
|
|
|
|
|
677726
677726
|
|||||||
|
1000 (2516)
1000 (2516)
|
|
|
|
|
|
|
|
|
|
|
|