Genesis® Plenum Rated Access Control Cable is suitable for installation as follows:
| Size (AWG or kcmil) (mm2) | 22 AWG 22 AWG | |
| Number of Conductors | 6 6 | |
| Shielding | Shielded Shielded | |
| Size (AWG) | 18 18 | |
| No. of Conductors | 4 4 | |
| Shielding | Unshielded Unshielded | |
| Size (AWG) | 22 22 | |
| No. of Conductors | 2 2 | |
| Shielding | Unshielded Unshielded | |
| Size (AWG) | 22 22 | |
| No. of Conductors | 4 4 | |
| Shielding | Unshielded Unshielded | |
| Building Type | Profusion® Unjacketed Profusion® Unjacketed | |
| Nom. OD (mils) (mm) | 345 8.76 | mils mm |
| Nominal Total Weight (lbs/1000') (kgs/km) | 77 115 | lbs/1000' kgs/km |
Genesis® Plenum Rated Access Control Cable meets or exceeds the following:
Genesis® Plenum Rated Access Control Cable features the following quality and convenience characteristics: