600V ROYAL® SOOW Cord with Black Jacket 90°C

600 Volt 90°C Flexible Cord. Heat, Moisture and Oil Resistant EPDM Rubber Insulation, Heat, Moisture and Oil Resistant Flexible CPE Jacket.

Download Category Specifications
PDF Excel Table

Application

Southwire Type SOOW Flexible Cords UL/ CSA listed are permitted for use as specified by Article 400 and related articles of the 2014 National Electrical Code. The cable is rated -40°C to 90°C, water, oil, and weather resistant. Southwire Type SOOW Flexible Cords are designed for extra hard usage on industrial equipment, heavy tools, battery chargers, portable lights, welding leads, marine dockside power, power extensions and mining applications.

Specifications

Select a set of products below for more information:
Conductor
Size (AWG or kcmil) (mm2) No. of Conductors No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity Nom. DC Resistance (Conductor) Conductor Colors
558235
18 AWG 18 AWG
5 5
16 16
465 11.81
134 200
5.5 5.5
6.59 6.59
BLACK/WHITE/RED/GREEN/ORANGE BLACK/WHITE/RED/GREEN/ORANGE
558100
16 AWG 16 AWG
3 3
26 26
395 10.03
95 142
13 13
4.05 4.05
BLACK/WHITE/GREEN BLACK/WHITE/GREEN
558101
16 AWG 16 AWG
4 4
26 26
420 10.67
112 166
10 10
4.05 4.05
BLACK/WHITE/RED/GREEN BLACK/WHITE/RED/GREEN
558231
16 AWG 16 AWG
5 5
26 26
514 13.06
163 242
8 8
4.05 4.05
BLACK/WHITE/RED/GREEN/ORANGE BLACK/WHITE/RED/GREEN/ORANGE
558099
14 AWG 14 AWG
3 3
41 41
530 13.46
167 248
18 18
2.55 2.55
BLACK/WHITE/GREEN BLACK/WHITE/GREEN
558102
14 AWG 14 AWG
4 4
41 41
570 14.48
202 300
15 15
2.55 2.55
BLACK/WHITE/RED/GREEN BLACK/WHITE/RED/GREEN
558147
14 AWG 14 AWG
5 5
41 41
655 16.64
255 379
12 12
2.55 2.55
BLACK/WHITE/RED/GREEN/ORANGE BLACK/WHITE/RED/GREEN/ORANGE
558094
12 AWG 12 AWG
3 3
65 65
606 15.39
224 334
25 25
1.61 1.61
BLACK/WHITE/GREEN BLACK/WHITE/GREEN
558095
12 AWG 12 AWG
4 4
65 65
650 16.51
271 403
20 20
1.61 1.61
BLACK/WHITE/RED/GREEN BLACK/WHITE/RED/GREEN
558104
12 AWG 12 AWG
5 5
65 65
709 18.01
296 440
16 16
1.61 1.61
BLACK/WHITE/RED/GREEN/ORANGE BLACK/WHITE/RED/GREEN/ORANGE
558097
10 AWG 10 AWG
3 3
104 104
665 16.89
295 439
30 30
0.98 0.98
BLACK/WHITE/GREEN BLACK/WHITE/GREEN
558096
10 AWG 10 AWG
4 4
104 104
715 18.16
347 517
25 25
0.98 0.98
BLACK/WHITE/RED/GREEN BLACK/WHITE/RED/GREEN
558103
10 AWG 10 AWG
5 5
104 104
792 20.12
451 671
20 20
0.98 0.98
BLACK/WHITE/RED/GREEN/ORANGE BLACK/WHITE/RED/GREEN/ORANGE
560039
8 AWG 8 AWG
3 3
133 133
848 21.54
427 635
40 40
0.63 0.63
BLACK/WHITE/GREEN BLACK/WHITE/GREEN
630726
8 AWG 8 AWG
4 4
133 133
954 24.23
596 887
35 35
0.63 0.63
BLACK/WHITE/RED/GREEN BLACK/WHITE/RED/GREEN
596961
8 AWG 8 AWG
5 5
133 133
1036 26.31
717 1067
28 28
0.63 0.63
BLACK/WHITE/RED/GREEN/ORANGE BLACK/WHITE/RED/GREEN/ORANGE
560041
6 AWG 6 AWG
3 3
133 133
990 25.15
675 1005
55 55
0.4 0.4
BLACK/WHITE/GREEN BLACK/WHITE/GREEN
560042
6 AWG 6 AWG
4 4
133 133
1075 27.31
830 1235
45 45
0.4 0.4
BLACK/WHITE/RED/GREEN BLACK/WHITE/RED/GREEN
562068
6 AWG 6 AWG
5 5
133 133
1192 30.28
1030 1533
36 36
0.4 0.4
BLACK/WHITE/RED/GREEN/ORANGE BLACK/WHITE/RED/GREEN/ORANGE
570054
4 AWG 4 AWG
3 3
427 427
1137 28.88
889 1324
70 70
0.25 0.25
BLACK/WHITE/GREEN BLACK/WHITE/GREEN
560925
4 AWG 4 AWG
4 4
427 427
1257 31.93
1153 1715
60 60
0.25 0.25
BLACK/WHITE/RED/GREEN BLACK/WHITE/RED/GREEN
562067
4 AWG 4 AWG
5 5
427 427
1395 35.45
1400 2084
48 48
0.25 0.25
BLACK/WHITE/RED/GREEN/ORANGE BLACK/WHITE/RED/GREEN/ORANGE
560928
2 AWG 2 AWG
4 4
168 168
1480 37.59
1707 2540
80 80
0.016 0.016
BLACK/WHITE/RED/GREEN BLACK/WHITE/RED/GREEN
562065
2 AWG 2 AWG
5 5
168 168
1716 43.59
2006 2985
64 64
0.16 0.16
BLACK/WHITE/RED/GREEN/ORANGE BLACK/WHITE/RED/GREEN/ORANGE

Standards & References

  • UL 62
  • CSA Standard 22.2 No. 49
  • NEC 400
  • NEC 501.140 Class I Division 2
  • Passes CSA FT2 Flame Test
  • MSHA
  • Federal and Military Specification JC-580B
  • RoHS-2 (European Directive 2011/65/EU )

Construction

  • Conductors: Class K stranded bare copper per ASTM B-174
  • Insulation: EPDM
  • Jacket: Black CPE (Other colors available upon request)