Titan®2 Type EF Extra-Flexible Liquidtight Metal Conduit

Extra-Flexible Liquidtight Metal Conduit. General Purpose Use. Oil-Resistant. Sunlight-Resistant. Temperature Rated - 10°C to 60°C.

Download Category Specifications
PDF Excel Table

Application

Titan®2 Extra-Flexible Liquidtight Flexible Metallic Conduit is suitable of the following installations:

  • Delivers wiring protection where listed products are not required
  • Seals out abrasives, alcohol, coolants, corrosive fumes and gases, dirt, grease, mineral acids, nonconcentrated fixed alkaline, petroleum oils, salt air spray, water and weather
  • Used in industrial and commercial applications for conveyors, blowers, cranes, air conditioners, machine tooling and lubrication equipment where UL listing is not required
  • For exposed or concealed installations requiring movement, crossover connections, or tight bends

Specifications

Select a set of products below for more information:
Diameter (inches) (centimeters)
Trade Size (in) (cm) Inner Diameter (min/max) Outer Diameter (min/max) Nominal Total Weight (lbs/1000') (kgs/km) Min. Bend Radius (in) (cm)
550937
3/8 0.95
4.840 / 5.040 12.29 / 12.80
6.900 / 7.100 17.53 / 18.03
160 238
4 10.16
550938
1/2 1.27
6.220 / 6.420 15.80 / 16.31
8.200 / 8.400 20.83 / 21.34
202 301
6.5 16.51
550940
3/4 1.91
8.200 / 8.400 20.83 / 21.34
1.030 / 1.050 2.62 / 2.67
270 402
8.5 21.59
551068
1 2.54
1.041 / 1.066 2.64 / 2.71
1.290 / 1.315 3.28 / 3.34
425 632
13 33.02
551070
1-1/4 3.18
1.380 / 1.410 3.51 / 3.58
1.630 / 1.660 4.14 / 4.22
560 833
16 40.64
551071
1-1/2 3.81
1.575 / 1.600 4.00 / 4.06
1.865 / 1.990 4.74 / 5.05
830 1235
18 45.72
551072
2 5.08
2.020 / 2.045 5.13 / 5.19
2.340 / 2.375 5.94 / 6.03
1100 1637
22.25 56.52
551073
2-1/2 6.35
2.480 / 2.505 6.30 / 6.36
2.840 / 2.875 7.21 / 7.30
1370 2039
29.25 74.30
551074
3 7.62
3.070 / 3.100 7.80 / 7.87
3.460 / 3.500 8.79 / 8.89
1630 2426
35 88.90
551075
3-1/2 8.89
3.500 / 3.540 8.89 / 8.99
3.960 / 4.000 10.06 / 10.16
2020 3006
40 101.60
551076
4 10.16
4.000 / 4.040 10.16 / 10.26
4.460 / 4.500 11.33 / 11.43
2350 3497
48 121.92

Standards & References

Construction

Titan®2 Type EF is manufactured with a spiral wound interlocked strip of corrosion-resistant, galvanized steel. A flame retardant, flexible PVC jacket is extruded over the metal core. The gray jacket resists oils, mild acids and exposure to sunlight. Black jacket available but subject to economic order quantity. REACH/RoHS-2 (Chemical Limit) Compliant

  • Resistant to weather, heat, oil, and chemical breakdown
  • Smooth metal interior for easy wire pulling
  • Requires standard liquid-tight fittings
  • Rated for temperature range of -10°C to 60°C (14°F to 140°F)