SPEC: 48304

2-7 MHD CU CONV 4.38" LH 50 LB SPEC48304 10687207

Southwire #: 10687207

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Packaging

Application & Features

For use in Trolley and High Speed Rail applications as supports for contact and dropper wires in overhead catenary systems. Southwire’s messenger wire is designed for long service life with the ability to maintain rugged strength through sustained performance.

• Pure Copper
• Flexible to Wind and Vibration
• Durable and Reliable Support
• Mechanically Rugged
• High Tensile Strength and Breaking Load
• RoHS/Proposition 65 Compliant

Specifications

Cond. Size 2 AWG 2 AWG
Strand Class A B A B
Cond. Strands 7 7
Cond. Cmil (cmils) (mm) 66360.0 42.81 cmils mm²
Approx. OD (in) (cm) 0.292 0.74 inch cm
Approx. Weight (lbs/1000') (kgs/km) 205 305 lbs/1000' kgs/km
DC Resistance at 25C (ohms/1000') (ohms/km) 0.165 0.25 ohms/1000' ohms/km

TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Standards & References

  • ASTM B2 Medium-Hard Drawn Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • ASTM B787 19 Wire Combination Unilay-Stranded Copper Conductors

Construction

This product can be made in variations of Hard Drawn or Medium-Hard Drawn Copper with concentric or unilay stranding options. Tinned coated copper and Proof PositiveTM anti-theft conductors are also available upon request.

Resources

There are no downloadable resources for this product.