The SIMpull CoilPAK™ Wire Payoff provides greater versatility and efficiency to branch circuit installations, eliminating the need for handling bulky spools and all the setup and energy that go along with them. SIMpull CoilPAK™ Wire Payoffs increase both safety and productivity by reducing the physical effort associated with material handling, pulling wire out of the package, and pulling wire through conduit. SIMpull CoilPAK™ THHN/THWN-2 copper conductors are primarily used in conduit for branch circuits in commercial or industrial applications as specified in the National Electrical Code® and other applicable codes and standards. Voltage for all applications is 600 volts. SIMpull CoilPAK™ THHN/THWN-2 copper conductors are designed to be installed without the application of a pulling lubricant. These conductors have multiple ratings depending upon the product application. Allowable temperatures are as follows:
- THHN or T90 Nylon- Dry locations not to exceed 90°C
- THWN-2- Wet or dry locations not to exceed 90° C or locations not to exceed 75°C when exposed to oil
- TWN75- Wet locations not to exceed 75°C
- MTW- Wet locations or when exposed to oil at temperatures not to exceed 60°C or dry locations not to exceed 90°C (with ampacity limited to that for 75°C conductor temperature per NFPA 79)
- AWM- Dry locations not to exceed 105°C only when rated and used as appliance wiring material
| Cond. Size | 12 AWG 12 AWG | |
| Conductor Number | 3 3 | |
| Cond. Strands | 19 19 | |
| Diameter Over Conductor (in) (cm) | 0.090 0.23 | inch cm |
| Insulation Thickness (mils) (mm) | 15 0.38 | mils mm |
| Jacket Thickness (mils) (mm) | 5 0.13 | mils mm |
| Approx. OD (inches) (cm) | 0.260 0.66 | inch cm |
| Copper Weight (lbs/1000') (kgs/km) | 40 60 | lbs/1000' kgs/km |
| Approx. Weight (lbs/1000') (kgs/km) | 48 71 | lbs/1000' kgs/km |
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.