Single copper conductor with low temperature, moisture resisting XLPE (cross linked polyethylene) insulation. Sunlight Resistant in black only. This product meets the current RoHS requirements. No lead is added or used in manufacturing.
| Cond. Size | Conductor Number | Cond. Strands | Diameter Over Conductor (in) (cm) | Insulation Thickness (mils) (mm) | Approx. OD (in) (cm) | Copper Weight (lbs/1000') (kgs/km) | Approx. Weight (lbs/1000') (kgs/km) | |
| More Options |
14 AWG
14 AWG
|
1
1
|
Solid
Solid
|
0.064
0.16
|
30
0.76
|
0.128
0.33
|
12
18
|
16
24
|
| More Options |
14 AWG
14 AWG
|
1
1
|
7
7
|
0.070
0.18
|
30
0.76
|
0.135
0.34
|
12
18
|
17
25
|
| More Options |
12 AWG
12 AWG
|
1
1
|
Solid
Solid
|
0.080
0.20
|
30
0.76
|
0.144
0.37
|
19
28
|
24
36
|
| More Options |
12 AWG
12 AWG
|
1
1
|
7
7
|
0.088
0.22
|
30
0.76
|
0.153
0.39
|
20
30
|
25
37
|
| More Options |
10 AWG
10 AWG
|
1
1
|
Solid
Solid
|
0.101
0.26
|
30
0.76
|
0.165
0.42
|
31
46
|
37
55
|
| More Options |
10 AWG
10 AWG
|
1
1
|
7
7
|
0.113
0.29
|
30
0.76
|
0.177
0.45
|
32
48
|
39
58
|
†Ampacities derived from the 2015 Canadian Electrical Code
- Table 1 - For single conductor in free air and based on an ambient temperature of 30°C.
- Table 2 - for Cable in Conduit. Not more than 3 aluminum conductors in a conduit and based on an ambient temperature of 30°C.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
| Cond. Size | Conductor Number | Min. Bend Radius (in) (cm) | Max Pull Tension (lbs) (kg) | DC Resistance at 25C (ohms/1000') (ohms/km) | AC Resistance at 75C (ohms/1000') (ohms/km) | Inductive Reactance (ohms/1000') (ohms/km) | Allowable Ampacity Raceway 75C | Allowable Ampacity Raceway 90C | |
| More Options |
14 AWG
14 AWG
|
1
1
|
0.500
1.27
|
32
14.51
|
2.631
3.92
|
3.170
4.72
|
0.058
0.09
|
20
20
|
25
25
|
| More Options |
14 AWG
14 AWG
|
1
1
|
0.500
1.27
|
32
14.51
|
2.631
3.92
|
3.170
4.72
|
0.058
0.09
|
20
20
|
25
25
|
| More Options |
12 AWG
12 AWG
|
1
1
|
0.600
1.52
|
52
23.59
|
1.662
2.47
|
2.002
2.98
|
0.054
0.08
|
25
25
|
30
30
|
| More Options |
12 AWG
12 AWG
|
1
1
|
0.600
1.52
|
52
23.59
|
1.662
2.47
|
2.002
2.98
|
0.054
0.08
|
25
25
|
30
30
|
| More Options |
10 AWG
10 AWG
|
1
1
|
0.700
1.78
|
83
37.65
|
1.040
1.55
|
1.253
1.86
|
0.050
0.07
|
35
35
|
40
40
|
| More Options |
10 AWG
10 AWG
|
1
1
|
0.700
1.78
|
83
37.65
|
1.040
1.55
|
1.253
1.86
|
0.050
0.07
|
35
35
|
40
40
|
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
| Size (Strand) | Black | Red | Blue | White | Brown | Orange | Yellow | Green |
|
14 (Solid)
14 (Solid)
|
||||||||
|
14 (7)
14 (7)
|
||||||||
|
12 (Solid)
12 (Solid)
|
||||||||
|
12 (7)
12 (7)
|
||||||||
|
10 (Solid)
10 (Solid)
|
557929
557929
|
557930
557930
|
557931
557931
|
|||||
|
10 (7)
10 (7)
|