SPEC: 22061

12-7 CU CSA RW90 600V BROWN 984 FT SPEC22061 95567401

Southwire #: 95567401

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
BLUE
BROWN
GREEN
ORANGE
RED
YELLOW
Packaging

Application & Features

Single copper conductor with low temperature, moisture resisting XLPE (cross linked polyethylene) insulation. All sizes are Sunlight Resistant in all colors and packaging. This product meets the current RoHS requirements. No lead is added or used in manufacturing.

Specifications

Cond. Size 12 AWG 12 AWG
Conductor Number 1 1
Cond. Strands 7 7
Diameter Over Conductor (in) (cm) 0.088 0.22 inch cm
Insulation Thickness (mils) (mm) 30 0.76 mils mm
Approx. OD (in) (cm) 0.153 0.39 inch cm
Copper Weight (lbs/1000') (kgs/km) 20 30 lbs/1000' kgs/km
Approx. Weight (lbs/1000') (kgs/km) 25 37 lbs/1000' kgs/km

†Ampacities derived from the 2015 Canadian Electrical Code - Table 1 - For single conductor in free air and based on an ambient temperature of 30°C. - Table 2 - for Cable in Conduit. Not more than 3 aluminum conductors in a conduit and based on an ambient temperature of 30°C.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • CSA C22.2 No. 38 Thermoset-insulated wires and cables
  • CSA SUN RES - for Sunlight Resistant rating

Construction

  1. Conductor: Class B compressed stranded bare copper per ASTM B3 and ASTM B8
  2. Insulation: Cross Linked Polyethylene (XLPE)