Single copper conductor with low temperature, moisture resisting XLPE (cross linked polyethylene) insulation. All sizes are Sunlight Resistant in all colors and packaging. This product meets the current RoHS requirements. No lead is added or used in manufacturing.
| Cond. Size | 10 AWG 10 AWG | |
| Conductor Number | 1 1 | |
| Cond. Strands | 7 7 | |
| Diameter Over Conductor (in) (cm) | 0.113 0.29 | inch cm |
| Insulation Thickness (mils) (mm) | 30 0.76 | mils mm |
| Approx. OD (in) (cm) | 0.175 0.44 | inch cm |
| Copper Weight (lbs/1000') (kgs/km) | 32 48 | lbs/1000' kgs/km |
| Approx. Weight (lbs/1000') (kgs/km) | 38 57 | lbs/1000' kgs/km |
†Ampacities derived from the 2015 Canadian Electrical Code - Table 1 - For single conductor in free air and based on an ambient temperature of 30°C. - Table 2 - for Cable in Conduit. Not more than 3 aluminum conductors in a conduit and based on an ambient temperature of 30°C.