SPEC: 10033

12-3 CU NM-B-PCS WITH GROUND 16/2 PURPLE/PINK 1000 FT SPEC10033 67962902

Southwire #: 67962902

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
YELLOW
Conductor Color
Packaging

Application & Features

Southwire Romex® Brand SIMpull® Type NM-B-PCS DUO™ cable nonmetallic-sheathed cable may be used for both exposed and concealed work in dry locations as specified in the National Electrical Code. NM-B-PCS cable is primarily used in residential wiring for SMART home applications such as 0-10V DC dimming controls for LED lighting. NM-B-PCS cable may be run in air voids of masonry block or tile walls where such walls are not wet or damp locations. Voltage rating for NM-B-PCS cable is 600 volts. All conductors are rated 600 volts. Complies with the Class 2/Class 3 circuit separation requirements of NEC 725.136(I)(1) and 725.136(I)(2)."

CAUTION: Do note use the control/signal component to make connections to 120V AC line voltage.

Specifications

Cond. Size 12 AWG 12 AWG
Conductor Number 3 3
Cond. Strands Solid Solid
Diameter Over Conductor (in) (cm) 0.080 0.20 inch cm
Insulation Thickness (mils) (mm) 20 0.51 mils mm
Ground Size 1x12 1x12
Jacket Thickness (mils) (mm) 28 0.71 mils mm
Approx. OD (in) (cm) 0.213 x 0.806 0.54 x 2.05 inch cm
Copper Weight (lbs/1000') (kgs/km) 94 140 lbs/1000' kgs/km
Approx. Weight (lbs/1000') (kgs/km) 163 243 lbs/1000' kgs/km

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • UL 719 Nonmetallic-Sheathed Cables
  • RoHS-2 (European Directive 2011/65/EU)
  • Federal Specification A-A-59544

Construction

  1. Conductor: Solid copper per ASTM B3
  2. Insulation: All phases and neutral are insulated with Polyvinyl Chloride (PVC) with Nylon Sheath
  3. Ground: Solid soft drawn bare copper with kraft paper wrap
  4. Binder: Kraft paper
  5. Control/Signal Conductors: 16 AWG Copper TFN Insulated Singles Colored Pink, Purple. Overall light blue jacket over the signal conductors
  6. Jacket: Polyvinyl Chloride (PVC) jacket utilizing SIMpull Technology. Color Code: White 14 AWG, Yellow 12 AWG, Orange 10 AWG. Blue stripe over control/signal component