SPEC: 10033

Romex® Brand SIMpull® Copper Type NM-B-PCS DUO™ Cable SPEC10033

Nonmetallic-Sheathed Cable with both Power Conductors and Control/Signal Conductors. 600 Volts. Copper Conductors. PVC Insulation/Nylon Sheath. Color-Coded PVC Jacket with SIMpull® Technology for Easier Pulling.

Download Category Specifications
PDF Excel Table

Application & Features

Southwire Romex® Brand SIMpull® Type NM-B-PCS DUO™ cable nonmetallic-sheathed cable may be used for both exposed and concealed work in dry locations as specified in the National Electrical Code. NM-B-PCS cable is primarily used in residential wiring for SMART home applications such as 0-10V DC dimming controls for LED lighting. NM-B-PCS cable may be run in air voids of masonry block or tile walls where such walls are not wet or damp locations. Voltage rating for NM-B-PCS cable is 600 volts. All conductors are rated 600 volts. Complies with the Class 2/Class 3 circuit separation requirements of NEC 725.136(I)(1) and 725.136(I)(2)."

CAUTION: Do note use the control/signal component to make connections to 120V AC line voltage.

Specifications

Select more options below for part numbers, packaging, and color options:
Cond. Size Conductor Number Cond. Strands Diameter Over Conductor (in) (cm) Insulation Thickness (mils) (mm) Ground Size Jacket Thickness (mils) (mm) Approx. OD (inches) (cm) Copper Weight (lbs/1000') (kgs/km) Approx. Weight (lbs/1000') (kgs/km)
More Options
14 AWG 14 AWG
2 2
Solid Solid
0.064 0.16
20 0.51
1x14 1x14
28 0.71
0.213 0.54
52 77
109 162
More Options
12 AWG 12 AWG
2 2
Solid Solid
0.080 0.20
20 0.51
1x12 1x12
28 0.71
0.213 0.54
74 110
135 201
More Options
12 AWG 12 AWG
3 3
Solid Solid
0.080 0.20
20 0.51
1x12 1x12
28 0.71
0.213 0.54
94 140
163 243
More Options
10 AWG 10 AWG
2 2
Solid Solid
0.101 0.26
25 0.64
1x10 1x10
28 0.71
0.213 0.54
107 159
169 251

TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Cond. Size Conductor Number Min. Bend Radius (in) (cm) Max Pull Tension (lbs) (kg) DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km) Allowable Ampacity Raceway 75C Allowable Ampacity Raceway 90C
More Options
14 AWG 14 AWG
2 2
2.5 6.35
65 29.48
2.631 3.92
3.170 4.72
0.058 0.09
20 20
25 25
More Options
12 AWG 12 AWG
2 2
2.7 6.86
104 47.17
1.662 2.47
2.002 2.98
0.054 0.08
25 25
30 30
More Options
12 AWG 12 AWG
3 3
3.2 8.13
156 70.76
1.662 2.47
2.002 2.98
0.054 0.08
25 25
30 30
More Options
10 AWG 10 AWG
2 2
3.1 7.87
166 75.30
1.040 1.55
1.253 1.86
0.050 0.07
35 35
40 40

Ampacities based upon 2023 NEC Table 310.16. Also, see NEC sections 310.15 for additional requirements.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • UL 719 Nonmetallic-Sheathed Cables
  • RoHS-2 (European Directive 2011/65/EU)
  • Federal Specification A-A-59544

Construction

  1. Conductor: Solid copper per ASTM B3
  2. Insulation: All phases and neutral are insulated with Polyvinyl Chloride (PVC) with Nylon Sheath
  3. Ground: Solid soft drawn bare copper with kraft paper wrap
  4. Binder: Kraft paper
  5. Control/Signal Conductors:16 AWG Copper TFN Insulated Singles Colored Pink, Purple. Overall light blue jacket over the signal conductors
  6. Jacket: Polyvinyl Chloride (PVC) jacket utilizing SIMpull® Technology.
    Color Code: White 14 AWG, Yellow 12 AWG, Orange 10 AWG. Blue stripe over control/signal component