Southwire's CSA-NWMU cables may be used for underground installations, including direct burial. It may also be used for environments exposed to the weather in dry and wet locations.
Stock # | 48127503 48127503 | |
Size (AWG or kcmil) (mm2) | 6 AWG 6 AWG | |
No. of Conductors | 2 2 | |
No. of Strands | 7 7 | |
Size (AWG) | 8 8 | |
Jacket Thickness (mils) (mm) | 45 1.14 | mils mm |
Nom. Width (mils) (mm) | 948 24.08 | mils mm |
Nom. Height (mils) (mm) | 448 11.38 | mils mm |
Allowable Ampacity at 30°C Ambient | 55 55 | |
Nominal Total Weight (lbs/1000') (kgs/km) | 375 559 | lbs/1000' kgs/km |
CSA-NWMU cables meet or exceed the following requirements: