HS285® Ultra-High Strength ACSS TW Conductor ALBARE14

Download Category Specifications
PDF Excel Table

Application & Features

HS285 is the most popular high temperature low sag (HTLS) conductor in use today because of its versatility and strength. The multipurpose conductor is up to 21 percent stronger than standard ACSS, reducing sag while allowing for additional line capacity. Developed at Southwire’s D.B. Cofer Technology Center, HS285 has been proven in the field for capacity up to 95 percent higher than ACSR, lowering reconductoring costs. HS285 can be strung tighter to operate with more clearance at higher temperatures. It also allows for easy installation using existing rights of way, structures and methods.

Specifications

Select a set of products below for more information:
Codeword Size (AWG or kcmil) (mm2) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
More Options
HEN HEN
477 KCMIL 477 KCMIL
20 20
820 20.83
746 1111
More Options
CALUMET CALUMET
565.3 KCMIL 565.3 KCMIL
20 20
860 21.84
776 1154
More Options
MYSTIC MYSTIC
666.6 KCMIL 666.6 KCMIL
20 20
913 23.19
856 1274
More Options
MAUMEE MAUMEE
768.2 KCMIL 768.2 KCMIL
20 20
977 24.82
987 1469
More Options
DRAKE DRAKE
795 KCMIL 795 KCMIL
20 20
1010 25.65
1091 1624
More Options
CANARY CANARY
900 KCMIL 900 KCMIL
20 20
1055 26.80
1185 1763
More Options
954 KCMIL 954 KCMIL
20 20
1080 27.43
1224 1822
More Options
SUWANNEE SUWANNEE
959.6 KCMIL 959.6 KCMIL
22 22
1110 28.20
1317 1959
More Options
GRACKLE GRACKLE
1192.5 KCMIL 1192.5 KCMIL
38 38
1225 31.12
1531 2278
More Options
YUKON YUKON
1233.6 KCMIL 1233.6 KCMIL
38 38
1245 31.62
1583 2357
More Options
MARTIN MARTIN
1351.5 KCMIL 1351.5 KCMIL
42 42
1300 33.02
1732 2577
More Options
FALCON FALCON
1590 KCMIL 1590 KCMIL
42 42
1410 35.81
2038 3033
More Options
SANTEE SANTEE
2627.3 KCMIL 2627.3 KCMIL
64 64
1760 44.71
3062 4557
More Options
HAWK HAWK
477 KCMIL 477 KCMIL
18 18
790 20.07
656 976

Standards & References

Construction

ACSS is a composite concentric-lay-stranded conductor. Steel strands form the central core of the conductor with one or more layers of 63% minimum average conductivity aluminum 1350-0 wire stranded around it. The steel core carries most or all of the mechanical load of the conductor due to the “0” (fully annealed or soft) temper aluminum. Ultra high-strength steel core wires are protected from corrosion by Galfan® , zinc-5% aluminum-mischmetal alloy coating.

  1. Shaped Wire Concentric-Lay Compact Aluminum Conductors Steel Supported (ACSS/TW) (HS285)