ACSR-Aluminum Conductor, Steel Reinforced
Stock # | 66244202 66244202 | |
Codeword | BLUEBIRD BLUEBIRD | |
Size (AWG or kcmil) (mm2) | 2156 KCMIL 2156 KCMIL | |
No. of Strands | 84 84 | |
Nom. OD (mils) (mm) | 1762 44.76 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 2508 3732 | lbs/1000' kgs/km |
Southwire's ACSR bare conductor meets or exceeds the following ASTM specifications: