ACSR-Aluminum Conductor, Steel Reinforced
Stock # | 61829428 61829428 | |
Codeword | MAGPIE MAGPIE | |
Size (AWG or kcmil) (mm2) | 20.87 KCMIL 20.87 KCMIL | |
No. of Strands | 3 3 | |
Nom. OD (mils) (mm) | 250 6.36 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 38 56 | lbs/1000' kgs/km |
Southwire's ACSR bare conductor meets or exceeds the following ASTM specifications: