ACSR-Aluminum Conductor, Steel Reinforced
Stock # | 19983629 19983629 | |
Codeword | TOWHEE TOWHEE | |
Size (AWG or kcmil) (mm2) | 954 KCMIL 954 KCMIL | |
No. of Strands | 48 48 | |
Nom. OD (mils) (mm) | 1175 29.85 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 1123 1671 | lbs/1000' kgs/km |
Southwire's ACSR bare conductor meets or exceeds the following ASTM specifications: