ACSR-Aluminum Conductor, Steel Reinforced
Stock # | 13447825 13447825 | |
Codeword | RAVEN RAVEN | |
Size (AWG or kcmil) (mm2) | 1/0 AWG 1/0 AWG | |
No. of Strands | 6 6 | |
Nom. OD (mils) (mm) | 398 10.11 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 145 216 | lbs/1000' kgs/km |
Southwire's ACSR bare conductor meets or exceeds the following ASTM specifications: