ACSR-Aluminum Conductor, Steel Reinforced
Stock # | 10181615 10181615 | |
Codeword | GROUSE GROUSE | |
Size (AWG or kcmil) (mm2) | 80 KCMIL 80 KCMIL | |
No. of Strands | 8 8 | |
Nom. OD (mils) (mm) | 367 9.32 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 149 222 | lbs/1000' kgs/km |
Southwire's ACSR bare conductor meets or exceeds the following ASTM specifications: