ACSR-Aluminum Conductor, Steel Reinforced
Stock # | 10175820 10175820 | |
Codeword | GRACKLE GRACKLE | |
Size (AWG or kcmil) (mm2) | 1192.5 KCMIL 1192.5 KCMIL | |
No. of Strands | 54 54 | |
Nom. OD (mils) (mm) | 1337 33.98 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 1531 2279 | lbs/1000' kgs/km |
Southwire's ACSR bare conductor meets or exceeds the following ASTM specifications: