ACSR-Aluminum Conductor, Steel Reinforced
Stock # | 10166702 10166702 | |
Codeword | DIPPER DIPPER | |
Size (AWG or kcmil) (mm2) | 1351.5 KCMIL 1351.5 KCMIL | |
No. of Strands | 45 45 | |
Nom. OD (mils) (mm) | 1386 35.21 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 1521 2264 | lbs/1000' kgs/km |
Southwire's ACSR bare conductor meets or exceeds the following ASTM specifications: