ACSR-Aluminum Conductor, Steel Reinforced
Stock # | 10165907 10165907 | |
Codeword | BITTERN BITTERN | |
Size (AWG or kcmil) (mm2) | 1272 KCMIL 1272 KCMIL | |
No. of Strands | 45 45 | |
Nom. OD (mils) (mm) | 1344 34.16 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 1432 2130 | lbs/1000' kgs/km |
Southwire's ACSR bare conductor meets or exceeds the following ASTM specifications: