ACSR-Aluminum Conductor, Steel Reinforced
Stock # | 10119621 10119621 | |
Codeword | SPARROW SPARROW | |
Size (AWG or kcmil) (mm2) | 2 AWG 2 AWG | |
No. of Strands | 6 6 | |
Nom. OD (mils) (mm) | 315 8.02 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 91 136 | lbs/1000' kgs/km |
Southwire's ACSR bare conductor meets or exceeds the following ASTM specifications: