1590-61 AAC COREOPSIS 62% 3000 LB ALBARE2 66189160

Southwire #: 66189160

Classes AA and A are used primarily for overhead transmission and primary and secondary distribution, where ampacity must be maintained and a lighter conductor (compared to ACSR) is desired, and when conductor strength is not a critical factor.

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Packaging

Application & Features

AAC-All Aluminum Conductor, Bare

Specifications

Codeword COREOPSIS COREOPSIS
Size (AWG or kcmil) (mm2) 1590 KCMIL 1590 KCMIL
No. of Strands 61 61
Nom. OD (mils) (mm) 1452 36.90 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 1489 2216 lbs/1000' kgs/km

Standards & References

Southwire's AAC bare conductor meets or exceeds the following ASTM specifications:

  • B230 Aluminum 1350-H19 Wire for Electrical Purposes.
  • B231 Concentric-Lay-Stranded Aluminum 1350 Conductors.

Construction

Aluminum 1350-H19 wires, concentrically stranded.