AAC-All Aluminum Conductor, Bare
Stock # | 10114717 10114717 | |
Codeword | COREOPSIS COREOPSIS | |
Size (AWG or kcmil) (mm2) | 1590 KCMIL 1590 KCMIL | |
No. of Strands | 61 61 | |
Nom. OD (mils) (mm) | 1452 36.90 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 1489 2216 | lbs/1000' kgs/km |
Southwire's AAC bare conductor meets or exceeds the following ASTM specifications:
Aluminum 1350-H19 wires, concentrically stranded.