AAC-All Aluminum Conductor, Bare
Stock # | 10094116 10094116 | |
Codeword | DAHLIA DAHLIA | |
Size (AWG or kcmil) (mm2) | 556.5 KCMIL 556.5 KCMIL | |
No. of Strands | 19 19 | |
Nom. OD (mils) (mm) | 855 21.73 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 523 778 | lbs/1000' kgs/km |
Southwire's AAC bare conductor meets or exceeds the following ASTM specifications:
Aluminum 1350-H19 wires, concentrically stranded.