SPEC: 25020

CSA TECK 90 CU 5000V NON-SHIELDED TRXLPE POWER CABLE SPEC25020

5000V, Non-Shielded, TRXLPE Insulated (Treeing Retardant), FT4, -40°C, HL (Hazardous Locations), 90°C

Download Category Specifications
PDF Excel Table

Application & Features

Southwire’s Teck 90, 5000V, non-shielded, TRXLPE insulated (treeing resistant) power cable is a CSA approved armoured cable for industrial and commercial medium voltage applications. FT4, -40C, HL , AG14 and 90°C rated for use in harsh Canadian environments. Rated for installation in cable trays, duct banks, direct burial, troughs, hazardous locations, continuous rigid cable supports, and is concrete encaseable.

  • -40°C - CSA Cold Bend and Impact Temperature
  • -25°C - Min. Installation Temperature
  • 90°C - Max. Continuous Operating Temperature
  • 140°C for Emergency Overload Temperature
  • 250°C for Short Circuit Temperature

Specifications

Select a set of products below for more information:
Cond. Size Cond. Strands Diameter Over Conductor (in) (cm) Insulation Thickness (mils) (mm) Inner Jacket Thickness (mils) (mm) Diameter Over Armor (in) (cm) Drain Wire Jacket Thickness (mils) (mm) Approx. OD (in) (cm) Approx. Weight (lbs/1000') (kgs/km) Max Pull Tension (lbs) (kg) Min. Bend Radius (in) (cm)
More Options
350 KCMIL 350 KCMIL
37 37
0.661 1.68
90 2.29
60 1.52
1.511 3.84
13x12 13x12
55 1.40
1.621 4.12
2033 3025
2800 1270.06
11.3 28.70

* Other conductor sizes and outer jacket colours are available upon request. (#s in brackets represent # of strands / conductor. Number of strands may vary as per CSA standard.)
** Non-Standard sizes are available upon request. Reel sizes are not guaranteed. The factory reserves the right to make changes as necessary to optimize manufacturing requirements.

Cond. Size DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km) Allowable Ampacity In Air 90C
More Options
350 KCMIL 350 KCMIL
0.031 0.05
0.039 0.06
0.042 0.06
537 537

* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • CSA C22.2 No. 174 Cables in Hazardous Locations
  • CSA C22.2 No. 131 Type TECK 90 Cable
  • CSA C22.2 No. 2556 & No. 0.3 Wire and Cable Test Methods
  • CSA LTGG [-40°C] - as per C68.10 - for Cold Bend and Impact rating
  • CSA HL - for Hazardous Locations rating
  • CSA SUN RES - for Sunlight Resistant rating
  • CSA AG14 - Acid Gas Compliance
  • ICEA S-96-659 (NEMA WC 71) 2001-5000 V Nonshielded Cables
  • IEEE 383 Flame Test (70,000 btu)
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • FT1 Flame Test (1,706 BTU/Hr nominal - Vertical Wire Flame Test)

Construction

  1. Conductor: Class B stranded copper, compressed or compact, in accordance with ASTM B3 and B8.
  2. Conductor Shield: Extruded semi-conducting thermosetting polymeric layer
  3. Insulation: TRXLPE (tree retardant cross linked polyethylene), Thickness: 0.090 inches (2.3 mm) - nominal, Insulation Level: 100% - ungrounded system, Temperature Rating: 90°C
  4. Concentric Bonding Conductors: Class B, concentric bare copper wire serve
  5. Binder: Polypropylene tape
  6. Inner Jacket: Black PVC, Thickness: No. 2 AWG to No. 1/0 AWG = 0.045” (1.2 mm), No. 2/0 AWG to 1000 kcmil = 0.060” (1.6 mm)
  7. Armor: Aluminum Interlocked Armour (AIA)
  8. Overall Jacket: Orange PVC (optional colours available), Thickness: No. 2 AWG to 400 kcmil = 0.045” (1.2 mm), 500 kcmil to 1000 kcmil = 0.055” (1.4 mm)

Resources

There are no downloadable resources for this product.