350 AL 95 MILS 600VUD RUTGERS/USE-2 1000 FT

Southwire #: 10551027

Aluminum Conductor. Cross-linked Polyethylene (XLP) Insulation.

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Used for secondary distribution and underground service at 600 volts or less, either direct burial or in ducts.

Specifications

Stock # 10551027 10551027
No. of Conductors 1 1
Size (AWG or kcmil) (mm2) 350 KCMIL 350 KCMIL
No. of Strands 30 30
Insulation Thickness (mils) (mm) 95 2.41 mils mm
Nom. OD (mils) (mm) 831 21.11 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 422 628 lbs/1000' kgs/km

Standards & References

Southwire's single conductor 600 volt secondary UD cable meets or exceeds the following applicable ASTM specifications:

  • B-230 Aluminum 1350-H19 Wire for Electrical Purposes.
  • B-231 Aluminum 1350 Conductors, Concentric-Lay-Stranded.

Construction

Conductors are stranded, compressed 1350-H19, H16 or H26 aluminum, insulated with vulcanized interlinked polyethylene (VIP 1 ), Southwire's cross-linked polyethylene.

  • 1350

Resources

There are no downloadable resources for this product.