AL 600V-UD HISCORE SINGLE CONDUCTOR AL600V85

Aluminum Conductor. Ruggedized XLP Insulation. Provides Superior Mechanical Protection.

Download Category Specifications
PDF Excel Table

Application & Features

Used for secondary distribution and underground service at 600 volts or less, either direct burial or in ducts. Especially suited for applications requiring superior resistance to mechanical damage. Rated 90° continuous operation, 130°C emergency overload and short circuit 250°C.

Specifications

Select a set of products below for more information:
Conductor
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
More Options
1 1
4 AWG 4 AWG
7 7
345 8.76
63 93
More Options
1 1
2 AWG 2 AWG
7 7
403 10.24
91 136
More Options
1 1
1/0 AWG 1/0 AWG
9 9
512 13.00
147 219
More Options
1 1
4/0 AWG 4/0 AWG
18 18
658 16.71
262 390
More Options
1 1
350 KCMIL 350 KCMIL
30 30
831 21.11
423 630
More Options
1 1
500 KCMIL 500 KCMIL
37 37
950 24.13
578 861

Standards & References

HI-SCORE single conductor 600 volt secondary UD cable meets or exceeds the following applicable ASTM specifications:

  • B-231 Aluminum 1350 Conductors, Concentric-Lay-Stranded.
  • B-609 Aluminum 1350 Round Wire, Annealed and Intermediate Tempers, for Electrical Purposes

Construction

Conductors are stranded, compressed 1350-H16/H26 aluminum, insulated with a cross-linked polyethylene meeting the requirements of ANSI/ICEA S-81-570. Conductors are durably surface printed for identification.

  1. 1350