MULTIMETER, DMM AUTO IP67 12070T TRMSOBSOLETE, NO REPLACEMENT p-58290440 58290440

Southwire #: 58290440 Model #: 12070T

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • This True RMS multimeter provides the durability, accuracy and performance needed for the professional user. Features include a rugged IP67 waterproof and dust proof housing, CAT IV safety rating and 1000 volt input protection.
  • Easy to read backlit 4,000-count display with bargraph
  • Max/Min and Peak functions for capturing voltage fluctuations
  • Magnetic hanging strap for convenient hands free operation
  • IP67, dustproof and waterproof for demanding applications
  • CAT IV 600V, CAT III 1,000V, UL Listed

Specifications

Model # 12070T 12070T
UPC # 032886909818 032886909818
Safety Rating CAT IV 600V, CAT III 1000V, UL Listed CAT IV 600V, CAT III 1000V, UL Listed
Rated 5 out of 5 by from Great instrument. Bought this several months ago and am fully satisfied with capabilities. The included case had a seam loose along the zipper, but Southwire replaced it immediately - great customer service. (Wish it had come with spring clips for the leads though.)
Date published: 2016-08-16
Rated 5 out of 5 by from Great buy ! I was in market for new meter & on impulse bought this . Works well , great features & the price is alot better than what was Goin to spend .
Date published: 2016-08-17
Rated 5 out of 5 by from Has al the setting i need and used great gage Brought gage months ago, have used it numerous time on hobbies cars and home electrical projects
Date published: 2016-08-16
Rated 2 out of 5 by from Was great until it blew up! Design flaw in the battery case allows a 9 Volt battery to be put in backwards frying the unit.
Date published: 2018-07-25
  • y_2026, m_6, d_26, h_14
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.46
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_4
  • loc_en_US, sid_58290440, prod, sort_[SortEntry(order=RELEVANCE, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT

It's this product non contact

Asked by: Angel
This meter does not have a built-in Non-Contact Voltage Detector.
Answered by: swtools
Date published: 2017-12-18

How to increase tone volume when testing continuity - tone is barely audible.

Asked by: Squatinbull
Unfortunately, you can’t adjust the audible tone one this meter. Because the meter is IP67, the meter must be sealed tight. This unfortunately creates a muffled tone. We have made improvements to this on our new line of multimeters. We apologize for any inconvenience, please contact our customer service team at 1-855-798-6657 for warranty information on this product. Thank you.
Answered by: SouthwireTools
Date published: 2017-04-03

Does the warranty cover calibration (I was told by a calibration tech that my particular meter was out of tolerance)

Asked by: MSV2
Please call our customer service team at 1-855-798-6657 so that they can learn about your specific problem and assist with this.
Answered by: SouthwireTools
Date published: 2017-01-30
  • y_2026, m_6, d_26, h_14CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.46
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_58290440, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT