DCP8, DIAG CUT PLIER 8"

Southwire #: 58993340 Model #: DCP8

Made from drop forged steel, these 8" angled head diagonal cutting pliers come with a dual material double molded grip. The high-leverage, hot-riveted pivot joint ensures smooth action and no handle wobble.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Drop forged 6150 alloy steel for long lasting durability and performance
  • High-leverage design provides maximum cutting power
  • Hot riveted pivot joint for smooth action and no wobble
  • Effectively cuts most hardened wire, ACSR, bolts, screws, and nails

Specifications

Model # DCP8 DCP8
UPC # 032886944161 032886944161
Product Height 8.0 20.32 inch cm
Product Width 2.1 5.33 inch cm
Depth 0.76 1.93 inch cm
Product Weight 0.725 0.33 lbs kg
Warranty Lifetime No Hassle Warranty Lifetime No Hassle Warranty
Handle Grip Comfort Grip Comfort Grip

Resources

There are no downloadable resources for this product.
Rated 5 out of 5 by from Best out there.Cant beat Southwires Warranty I had last pair for 4yrs of heavy daily use. When they finally wore out. I contacted Southwire. And had a brand new pair delivered in 3 days. I only buy Southwire products. They are one of the last "Made in USA" tool Companies. Their the BEST!!!!!
Date published: 2017-10-24
Rated 5 out of 5 by from Beefy cutters! These things are stout! Well built. Packaging was nice also. mostly paper with recyclable plastic. They were a little stiff when I got them but that is expected. A little 3in1 oil and 3 minutes of work and they feel great.
Date published: 2025-02-08
Rated 5 out of 5 by from A Must! I bought this to replace another pair of wire cutters for my electrician bag. I have never regretted it and my guys keep trying to take it for other jobs!
Date published: 2016-08-30
  • y_2025, m_12, d_5, h_11
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_3
  • loc_en_US, sid_58993340, prod, sort_[SortEntry(order=RELEVANCE, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT

Price please

Asked by: Rowe
Please see the link below to our Where to Buy page or call 855-798-6657 and a member of our team can help you find a distributor in your area! http://www.southwiretools.com/tools/basic/wheretobuy
Answered by: SW Tools
Date published: 2020-08-24

Hello, i have a pair of dcp8 cutting pliers. What max diameter will these cut on soft screws and bolts?

Asked by: The hippie
The maximum opening is .875”.
Answered by: Southwire
Date published: 2019-10-02
  • y_2025, m_12, d_6, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_58993340, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 47ms
  • QUESTIONS, PRODUCT