RS-101A, SUPER ROTO-SPLIT CUTTEROBSOLETE, REPLACED BY #66978140 MODEL #RS-101A-WW p-59816601 59816601

Southwire #: 59816601 Model #: RS-101A

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Cuts and strips any armored cable from AWG 14-2 to 10-4 as well as AC, MC and HCF cables
  • No adjustment after intial setting - quick clamp lever does it all
  • Make cuts quickly and easily in tight quarters
  • Durable die cast epoxy-enameled body
  • Blade storage cartridge in knob with storage for 6 blades

Specifications

Model # RS-101A RS-101A
UPC # 723875021016 723875021016
Product Type Roto-Split® Cutters Roto-Split® Cutters
Rated 4 out of 5 by from Solid well built Roto-Split Cutter Over the past few weeks I have been running AL sheathed MC cable. the RS-101A Roto-Split has been by my side the entire time cutting in junction boxes for lighting, in wall rough, and panel troughs. The rotating knob for the handle is comfortable for prolonged use and has a convenient storage space for spare blades. At times it does need to be adjusted at the base where it enters the body of the tool because it is prone to becoming loose over time. The adjustable quick clamp is easy to set and does not slow down your progress when having different size MC cable to cut into the same box although I wish it would adjust itself to the MC cable automatically.
Date published: 2022-06-16
Rated 5 out of 5 by from Great MC Cable Cutter! I was able to use this product on an installation of several 12/3 MC cables today, and the tool worked very well on all cuts. I liked the feel in my hand as it was very comfortable to hold and operate. The blade cut through the outer metal sheath easily in only a few turns and didn't touch the conductors inside. This one also has a wide ranges of cables that it can be used on. The ability to keep spare blades in the handle is another nice feature. Great product! I will be ordering more of these for my crew.
Date published: 2022-06-14
Rated 5 out of 5 by from great cable cutter This cable cutter is the best one that you can have. Very well made, very sturdy, amazing quality product. It was very easy to use it, I was amazed how easy and fast cuts cables, don't need to press or anything else. It cuts cables 14-2 to 10-4 mc. It has very sharp blades that is what makes cutting easy and fast. If you need a cable cutter I highly recommend this one, you will not be dissapointed.
Date published: 2022-07-27
Rated 4 out of 5 by from The almighty roto split I used this tool on my commercial job, at an urgent care. It did an amazing job of keeping up with the hospital grade MC and BX. It fits well in my hand ergonomically and is not creaky like some of the other brands of roto splits. My only issue is the little red plug on the back of the tool. No matter what, when I put the wire in the tool it pops out.
Date published: 2022-06-14
Rated 5 out of 5 by from Great Cutter, easy to use. This cutter is easy to use, and has storage for blades in handle. I use this on all the jobs that are using M/C cable. I've used this on different sizes of M/C cable. I eaven use it with M/C with dimming wires and isolated ground wire.Easier and a cleaner cut than using a pair of side cutters. Highly recommend.
Date published: 2022-06-04
Rated 5 out of 5 by from Roto split cutter The roto split cutter was easy and simple to use. The cutter operated like orher brands and was way better than my old merhod of using a saw. when i first opened the packaging i knew it was durable and going to cut. After cutting through multiple cables i know the blade will last and it worked as stated.
Date published: 2022-05-26
Rated 5 out of 5 by from Does exactly as designed and easy to use This product does exactly what it was designed to do. It cuts clean and fast. The quick locking handle is very conventint compared to the older design. Do however wish it came with a spare cutting wheel that was located somewhere on the tool just in case the wheel breaks or becomes too dull to use.
Date published: 2022-05-31
Rated 5 out of 5 by from Very nice roto-split This is a nice pair of roto-splits. Quality feels good, and cuts armored cable very easily. They feel better in the hand than the last pair I owned, and fit a little better in tight quarters. Adjusting to different size cable is very easy. Definitely recommend these.
Date published: 2022-06-11
  • y_2026, m_7, d_16, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_21
  • loc_en_US, sid_59816601, prod, sort_[SortEntry(order=RELEVANCE, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT

Do you sell an MC cable cutting tool for 2" diamter MC cable like the RF-170 model which is only 1.5" diameter

Asked by: Rmar24
We currently do not.
Answered by: SW Tools
Date published: 2020-03-10

Does the armor direction matter when using this tool, or does it correctly cut the cable in either direction?

Asked by: Werhat
For us to better help you with your question please contact our team at 855-798-6657 and we will be happy to assist.
Answered by: SW Tools
Date published: 2020-03-10

What armored materials will the blade cut. I know it will cut aluminum but what about a steel? or Stainless Steel?

Asked by: CTCamp
This cutter accepts BX cable from 14/2 in. to 8/4 in. and 3/8 in. flex as well as AC, MC and HCF cables.
Answered by: SW Tools
Date published: 2022-05-27

Can that smallest bolt which keeps the cutting wheel position be purchased separately? If not, is that a standard or metric size bolt? This is not to be confused with the bolt which connects the cutting wheel to the 'crank' handle. It is for mdl RS-101A

Asked by: Doc Livingston
Please contact our team at 855-798-6657 for further assistance.
Answered by: SW Tools
Date published: 2020-02-28

Can I buy a replacement handle?

Asked by: Jerry 64648
Please contact our team at 855-798-6657 and a member of our team can help with replacement.
Answered by: SW Tools
Date published: 2020-02-27

Does Roto Split sell an electric or battery powered tool to cut EMT?

Asked by: Troy
We do not sell an electric battery powered tool.
Answered by: swtools
Date published: 2018-05-18

What size is the adjustment screw on the seatek rs 101 split bx cable stripper, it’s in side the handle and hard to see Thanks

Asked by: Joe m
The screw on the RS-101A is 1 cm in width.
Answered by: swtools
Date published: 2018-11-07
  • y_2026, m_7, d_16, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_7
  • loc_en_US, sid_59816601, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT