6PK LED 6" 13W RECESSED SMOOTH TRIM-POWER & CCT SELECTABLE7.5W/9.5W/13W 2700K/3000K/3500K/4000K/5000K770/1,000/1,250 LUMENS 120V 90CRI DIMMABLEWHITE FINISH p-RTL6-13W-PCS-WH-S RTL6-13W-PCS-WH-S

Southwire #: RTL6-13W-PCS-WH-S Model #: RTL6-13W-PCS-WH-S

Topaz Performance Recessed Retrofit Downlights offer convenient power and color correlated temperature selectability. These versatile luminaires are ideal for retrofit and new construction applications, in commercial, residential and multi-family settings. Designed to deliver energy savings and pleasant illumination with uniform distribution at 90 CRI quality lighting.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Retrofit trim for 5"/ 6" recessed housings
  • Power and CCT field selectable switches
  • Smooth trim with durable white finish
  • Includes V-spring (5"/6") clips, quick-connects, and E26 adapter

Specifications

UPC # 032886166990 032886166990
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;