Handy Bracketed Box, 1-7/8" Deep - Drawn, W/ Conduit KO's

Southwire #: G19281-AB Model #: G19281-AB

2INX4INX1-7/8IND UTIL BOX AB

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Raised ground provision ensures ground screw will not interfere with wall surface (reference table)
  • Brackets: AB - Vertical Right Angle
  • UL, RoHS Compliant

Specifications

Stock # G19281-AB G19281-AB
Model # G19281-AB G19281-AB
UPC # 785592987372 785592987372
Product Height 0.38 0.97 inch cm
Product Width 3.7 9.40 inch cm
Product Weight 0.28 0.13 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 13.0 (213.0) 13.0 (213.0)
Standard Package 10 10
Bottom Knockouts (2) 1/2", (2) 3/4" (2) 1/2", (2) 3/4"
Side Knockouts (5) 1/2" (5) 1/2"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;