Stock # | 52181-1-SPKR 52181-1-SPKR | |
Model # | 52181-1-SPKR 52181-1-SPKR | |
UPC # | 785592126139 785592126139 | |
Product Height | 2.13 5.41 | inch cm |
Product Width | 4.69 11.91 | inch cm |
Product Weight | 0.94 0.43 | lbs kg |
Material | Galvanized Steel Galvanized Steel | |
Cubic Capacity | 50.0 (819.4) 50.0 (819.4) | |
Standard Package | 10 10 | |
Side Knockouts | (8) 1" (8) 1" | |
Color | Silver Silver |
Bazaarvoice SAP Hybris Integration Version 2.8.2
Bazaarvoice SAP Hybris Integration Version 2.8.2