SPEC: 60447

ULTRA-WHIP Non Metallic Modular Cable Assembly SPEC60447

14 AWG through 10 AWG THHN/THWN Insulated Singles. Green Insulated Ground. UL Listed. 600 Volts. Rated VW-1. Non Metallic Includes UL Listed Fittings and Prepared Cable Ends.

Download Category Specifications
PDF Excel Table

Application & Features

Southwire ULTRA_WHIP Modular Cable Assemblies are suitable for use as follows:

  • Listed under the Wiring Assemblies (QQYZ) category.
  • Complies with NEC Article 356
  • Complies with UL Standard 1660
  • Complies with CSA Standard C22.2 No. 227.2
  • Fittings comply with UL Standard 514B, CSA Standard C22.2 No. 18 and NEMA FB-1


  • Southwire ULTRA_WHIP Modular Cable Assemblies Application and Features:
  • Complete assembly delivered from the factory ready to install. Includes 12" wire leads at each end and LFNC-B Fittings for easy and hassle-free hook-ups
  • Resistant to rust, cracks and separation.
  • Non-metallic raceway is non-conducting.
  • Commonly used for connecting air conditioners, pumps, motors, compressors, swimming pool equipment and similar equipment.
  • Specifications

    Select a set of products below for more information:
    Cond. Size Conductor Number Color
    More Options
    10 AWG 10 AWG
    2 2
    BK/RD/GN BK/RD/GN
    More Options
    10 AWG 10 AWG
    3 3
    BK/RD/GN BK/RD/GN
    More Options
    10 AWG 10 AWG
    4 4
    BK/RD/WE/GN BK/RD/WE/GN
    More Options
    8 AWG 8 AWG
    2 2
    BK/RD/GN BK/RD/GN
    More Options
    8 AWG 8 AWG
    3 3
    BK/RD/WE/GN BK/RD/WE/GN

    TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

    Cond. Size Conductor Number
    More Options
    10 AWG 10 AWG
    2 2
    More Options
    10 AWG 10 AWG
    3 3
    More Options
    10 AWG 10 AWG
    4 4
    More Options
    8 AWG 8 AWG
    2 2
    More Options
    8 AWG 8 AWG
    3 3
    Stock Code Trade Size Size AWG Cond. Num Solid/Stranded Color Length ft Fitting
    551894
    1/2" 1/2"
    10 10
    3 3
    Stranded Stranded
    BK, RD, GN BK, RD, GN
    6 6
    Straight Straight
    553112
    1/2" 1/2"
    10 10
    3 3
    Stranded Stranded
    BK, RD, GN BK, RD, GN
    4 4
    Straight Straight
    571757
    1/2" 1/2"
    10 10
    4 4
    Stranded Stranded
    BK, RD, WE, GN BK, RD, WE, GN
    6 6
    Straight Straight
    647365
    1/2" 1/2"
    10 10
    3 3
    Solid Solid
    BK, RD, GN BK, RD, GN
    6 6
    Straight Straight
    571758
    3/4" 3/4"
    8 8
    4 4
    Stranded Stranded
    BK, RD, WE, GN BK, RD, WE, GN
    6 6
    Straight - 90º Straight - 90º
    551893
    3/4" 3/4"
    8 8
    3 3
    Stranded Stranded
    BK, RD, GN BK, RD, GN
    6 6
    Straight - 90º Straight - 90º
    556553
    3/4" 3/4"
    8 8
    3 3
    Stranded Stranded
    BK, RD, GN BK, RD, GN
    6 6
    Straight Straight
    553114
    3/4" 3/4"
    8 8
    3 3
    Stranded Stranded
    BK, RD, GN BK, RD, GN
    4 4
    Straight Straight
    Note: Conductor number includes ground Note: Conductor number includes ground

    Standards & References

    • ASTM B8 Concentric-Lay-Stranded Copper Conductors
    • UL 83 Thermoplastic Insulated Wires and Cables
    • UL 1479 Standard for Safety Fire Tests of Penetration Firestops
    • UL 1660 Liquid-Tight Flexible Nonmetallic Conduit
    • CSA C22.2 No. 227.2.1 Liquid-Tight Flexible Non-Metallic Conduit
    • Buy American: Compliant with Buy American Requirements, found in 49 U.S.C. § 5323(j); specify “Made in the USA Only!” when ordering to ensure your project receives American made products.
    • NFPA 70 (National Electrical Code), Article 356 - Liquidtight flexible nonmetallic conduit

    Construction

    1. Conductor:Class B compressed stranded copper per ASTM B3 and ASTM B8
    2. Insulation:All phases are insulated with Polyvinyl Chloride with Nylon Sheath Type THHN/THWN
    3. Ground: Green insulated copper ground
    4. Connector:Straight - 90º fittings.
    5. Conduit:Highly flexible extruded polyvinyl chloride PVC

    Resources

    There are no downloadable resources for this product.