SPEC: 60447

10/3STR ULTRA-WHIP 1/2" NONMETALLIC LT WHIP RED/BLK W/#10 GN 6' 30 EA

Southwire #: 55189402

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
GRAY
Conductor Color
Packaging

Application & Features

Southwire ULTRA_WHIP Modular Cable Assemblies are suitable for use as follows:

  • Listed under the Wiring Assemblies (QQYZ) category.
  • Complies with NEC Article 356
  • Complies with UL Standard 1660
  • Complies with CSA Standard C22.2 No. 227.2
  • Fittings comply with UL Standard 514B, CSA Standard C22.2 No. 18 and NEMA FB-1


  • Southwire ULTRA_WHIP Modular Cable Assemblies Application and Features:
  • Complete assembly delivered from the factory ready to install. Includes 12" wire leads at each end and LFNC-B Fittings for easy and hassle-free hook-ups
  • Resistant to rust, cracks and separation.
  • Non-metallic raceway is non-conducting.
  • Commonly used for connecting air conditioners, pumps, motors, compressors, swimming pool equipment and similar equipment.
  • Specifications

    Cond. Size 10 AWG 10 AWG
    Conductor Number 3 3
    Color BK/RD/GN BK/RD/GN

    TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

    Standards & References

    • ASTM B8 Concentric-Lay-Stranded Copper Conductors
    • UL 83 Thermoplastic Insulated Wires and Cables
    • UL 1479 Standard for Safety Fire Tests of Penetration Firestops
    • UL 1660 Liquid-Tight Flexible Nonmetallic Conduit
    • CSA C22.2 No. 227.2.1 Liquid-Tight Flexible Non-Metallic Conduit
    • Buy American: Compliant with Buy American Requirements, found in 49 U.S.C. § 5323(j); specify “Made in the USA Only!” when ordering to ensure your project receives American made products.
    • NFPA 70 (National Electrical Code), Article 356 - Liquidtight flexible nonmetallic conduit

    Construction

    1. Conductor:Class B compressed stranded copper per ASTM B3 and ASTM B8
    2. Insulation:All phases are insulated with Polyvinyl Chloride with Nylon Sheath Type THHN/THWN
    3. Ground: Green insulated copper ground
    4. Connector:Straight - 90º fittings.
    5. Conduit:Highly flexible extruded polyvinyl chloride PVC

    Resources

    There are no downloadable resources for this product.