2" SCH40 BLACK HDPE DUCT

Southwire #: 63215699

Download Category Specifications
Excel Table
Select Product Specifications
Construction
Packaging

Application & Features

Commonly installed from transformer to transformer or as underground cables exiting substations

Specifications

Size (AWG or kcmil) 2 2
Wall Type SCH40 SCH40
Nom. OD (mils) (mm) 2375 60.33 mils mm
Minimum Wall Thickness 2.375 2.375
Nominal Inside Diamater (mils) (mm) 2 0.05 mils mm
Min. Bend Radius (in) (cm) 26 66.04 inch cm
Maximum Pulling Tension 2280 2280
Nominal Total Weight (lbs/1000') (kgs/km) 474 705 lbs/1000' kgs/km
Tape Type NONE NONE
Color BLACK BLACK
Stripe Color NONE NONE

Standards & References

  • ASTM D3350 Standard Specification for Polyethylene Plastics Pipe and Fittings Materials
  • ASTM D3485 Standard Specification for Coilable High Density Polyethylene (HDPE) Cable in Conduit (CIC)
  • ASTM F2160 Standard Specification for Solid Wall High Density Polyethylene (HDPE) Conduit Based on Controlled Outside Diameter (OD)
  • UL 1990 Standard for Nonmetallic Underground Conduit with Conductors
  • NEMA TC-7 Smooth-Wall Coilable Electrical Polyethylene Conduit

Construction

  1. HDPE conduit
  2. Schedule 40
  3. Material meets or exceeds the requirements in ASTM D3350 for Class PE435540C (Black) or “E” (colors with UV Stabilizers).