1-1/2" SCH40 BLACK-RED STRIPES HDPE DUCT W/1250# MULE TAPE

Southwire #: 63234599

Download Category Specifications
Excel Table
Select Product Specifications
Construction
Packaging

Application & Features

Commonly installed from transformer to transformer or as underground cables exiting substations

Specifications

Size (AWG or kcmil) 1.5 1.5
Wall Type SCH40 SCH40
Nom. OD (mils) (mm) 1900 48.26 mils mm
Minimum Wall Thickness 1.66 1.66
Nominal Inside Diamater (mils) (mm) 1 0.04 mils mm
Min. Bend Radius (in) (cm) 18 45.72 inch cm
Maximum Pulling Tension 1260 1260
Nominal Total Weight (lbs/1000') (kgs/km) 361 537 lbs/1000' kgs/km
Tape Type 1250 1250
Color BLACK BLACK
Stripe Color RED RED

Standards & References

  • ASTM D3350 Standard Specification for Polyethylene Plastics Pipe and Fittings Materials
  • ASTM D3485 Standard Specification for Coilable High Density Polyethylene (HDPE) Cable in Conduit (CIC)
  • ASTM F2160 Standard Specification for Solid Wall High Density Polyethylene (HDPE) Conduit Based on Controlled Outside Diameter (OD)
  • UL 1990 Standard for Nonmetallic Underground Conduit with Conductors
  • NEMA TC-7 Smooth-Wall Coilable Electrical Polyethylene Conduit

Construction

  1. HDPE conduit
  2. Schedule 80
  3. Material meets or exceeds the requirements in ASTM D3350 for Class PE435540C (Black) or “E” (colors with UV Stabilizers).