SPEC: 10120

30 Volt AC Underground Irrigation Cable, UL Listed SPEC10120

75°C, Sunlight Resistant, Direct Burial, Solid Bare Copper Wires

Download Category Specifications
PDF Excel Table

Application & Features

Southwire's low energy circuit underground irrigation cable are used for direct burial Sprinkler Systems. The cable is rated -20°C to 75°C.

Specifications

Select more options below for part numbers, packaging, and color options:
Cond. Size Conductor Number Cond. Strands Diameter Over Conductor (in) (cm) Insulation Thickness (mils) (mm) Jacket Thickness (mils) (mm) Approx. OD (in) (cm) Copper Weight (lbs/1000') (kgs/km) Approx. Weight (lbs/1000') (kgs/km)
More Options
18 AWG 18 AWG
2 2
Solid Solid
0.04 0.10
10 0.25
25 0.64
0.174 0.44
9 13
16 24
More Options
18 AWG 18 AWG
3 3
Solid Solid
0.04 0.10
10 0.25
25 0.64
0.184 0.47
14 21
22 33
More Options
18 AWG 18 AWG
4 4
Solid Solid
0.04 0.10
10 0.25
25 0.64
0.200 0.51
19 28
28 42
More Options
18 AWG 18 AWG
5 5
Solid Solid
0.04 0.10
10 0.25
25 0.64
0.217 0.55
24 36
34 51
More Options
18 AWG 18 AWG
6 6
Solid Solid
0.04 0.10
10 0.25
25 0.64
0.235 0.60
29 43
40 60
More Options
18 AWG 18 AWG
7 7
Solid Solid
0.04 0.10
10 0.25
25 0.64
0.235 0.60
34 51
46 68
More Options
18 AWG 18 AWG
8 8
Solid Solid
0.04 0.10
10 0.25
25 0.64
0.254 0.65
39 58
52 77
More Options
18 AWG 18 AWG
9 9
Solid Solid
0.04 0.10
10 0.25
25 0.64
0.273 0.69
44 65
59 88
More Options
18 AWG 18 AWG
10 10
Solid Solid
0.04 0.10
10 0.25
25 0.64
0.296 0.75
49 73
65 97
More Options
18 AWG 18 AWG
12 12
Solid Solid
0.04 0.10
10 0.25
25 0.64
0.305 0.77
59 88
77 115
More Options
18 AWG 18 AWG
13 13
Solid Solid
0.04 0.10
10 0.25
25 0.64
0.322 0.82
64 95
83 124
Conductor Number Insulation Color
1 1
Red Red
2 2
White White
3 3
Green Green
4 4
Blue Blue
5 5
Yellow Yellow
6 6
Brown Brown
7 7
Orange Orange
8 8
Black Black
9 9
Pink Pink
10 10
Gray Gray
11 11
Tan Tan
12 12
Purple Purple
13 13
Natural Natural

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • UL 1493 Underground Low-Energy Circuit Cable
  • RoHS-2 (European Directive 2011/65/EU)

Construction

  1. Conductor:18 AWG solid soft drawn bare copper per ASTM B3
  2. Insulation:Polyethylene (PE)
  3. Rip Cord:Rip cord for ease of jacket removal
  4. Jacket:Black Polyethylene (PE)

Resources

There are no downloadable resources for this product.