SPEC: 10120

18 SOL 8/C CU IRRIGATION IRRIGATION CABLE 0V LLDPE BLACK JKT 250 FT SPEC10120 547080408

Southwire #: 547080408

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
Packaging

Application & Features

Southwire's low energy circuit underground irrigation cable are used for direct burial Sprinkler Systems. The cable is rated -20°C to 75°C.

Specifications

Cond. Size 18 AWG 18 AWG
Conductor Number 8 8
Cond. Strands Solid Solid
Diameter Over Conductor (in) (cm) 0.04 0.10 inch cm
Insulation Thickness (mils) (mm) 10 0.25 mils mm
Jacket Thickness (mils) (mm) 25 0.64 mils mm
Approx. OD (in) (cm) 0.254 0.65 inch cm
Copper Weight (lbs/1000') (kgs/km) 39 58 lbs/1000' kgs/km
Approx. Weight (lbs/1000') (kgs/km) 52 77 lbs/1000' kgs/km

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • UL 1493 Underground Low-Energy Circuit Cable
  • RoHS-2 (European Directive 2011/65/EU)

Construction

  1. Conductor:18 AWG solid soft drawn bare copper per ASTM B3
  2. Insulation:Polyethylene (PE)
  3. Rip Cord:Rip cord for ease of jacket removal
  4. Jacket:Black Polyethylene (PE)

Resources

There are no downloadable resources for this product.