Suitable for installation in Cable Trays, Underground Duct Banks - As per CE Code limitations (see Rule 12-2202) for grounding and bonding applications. Standard colour is black. Some sizes may be availabe in white, red, blue, yellow, brown, orange or grey. Green DuragroundTM also available.
Cond. Size | 1/0 AWG 1/0 AWG | |
Conductor Number | 1 1 | |
Cond. Strands | 19 19 | |
Diameter Over Conductor (in) (cm) | 0.361 0.92 | inch cm |
Insulation Thickness (mils) (mm) | 80 2.03 | mils mm |
Approx. OD (in) (cm) | 0.528 1.34 | inch cm |
Copper Weight (lbs/1000') (kgs/km) | 326 485 | lbs/1000' kgs/km |
Approx. Weight (lbs/1000') (kgs/km) | 394 586 | lbs/1000' kgs/km |
†Ampacities derived from the 2015 Canadian Electrical Code - Table 1 - For single conductor in free air and based on an ambient temperature of 30°C. - Table 2 - for Cable in Conduit. Not more than 3 aluminum conductors in a conduit and based on an ambient temperature of 30°C.