Southwire’s Machine Flex® tray power cables 600/1000 Volt conform to NFPA 79 and are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial and where superior electrical properties are desired. Constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC® 336.10. These cables are capable of operating continuously at the conductor temperature not in excess of 75°C in wet locations and 90°C in dry locations, 130°C for emergency overload, and 150°C for short circuit conditions. For uses in Class I, II, Division 2 hazardous locations per NEC® Article 501 and 502. Southwire’s machine tray cable is ideal to power CNC machines, grinding, cutting, metal forming, buffing, bottling equipment, conveyors, processing & packaging equipment, assembly lines, control panels, food and beverage, oil sands, plant expansion, wind energy and data centers. Multiple approvals for multiple applications. Cable is rated for -40°C cold impact. Two conductor cables contain no green/yellow ground.
Cond. Size | 16 AWG 16 AWG | |
Conductor Number | 12 12 | |
Cond. Strands | 26 26 | |
Diameter Over Conductor (in) (cm) | 0.059 0.15 | inch cm |
Insulation Thickness (mils) (mm) | 20 0.51 | mils mm |
Jacket Thickness (mils) (mm) | 50 1.27 | mils mm |
Approx. OD (in) (cm) | 0.509 1.29 | inch cm |
Copper Weight (lbs/1000') (kgs/km) | 97 144 | lbs/1000' kgs/km |
Approx. Weight (lbs/1000') (kgs/km) | 175 260 | lbs/1000' kgs/km |
AC Resistance at 75C (ohms/1000') (ohms/km) | 5.406 8.05 | ohms/1000' ohms/km |
Min. Bend Radius (in) (cm) | 2.0 5.08 | inch cm |
Allowable Ampacity Raceway 75C | - - | |
Allowable Ampacity Raceway 90C | 9 9 |
* Ampacities based upon 2023 NEC Table 310.16 and do not take into account the overcurrent protection limitations in NEC 240.4(D) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding if size is present in table). Also, see NEC sections 310.15 and 110.14(C) for additional requirements.
* Ampacities have been adjusted for more than Three Current-Carrying Conductors.