350-37 CU RHH-RHW-2 RW90 1KV DURATRAY BLACK UL/CSA 4921 FT

Southwire #: 64910801

Download Category Specifications
Excel Table
Select Product Specifications
Construction
Packaging

Application

Suitable for installation in Cable Trays, Underground Duct Banks - As per CE Code limitations (see Rule 12-2202) for grounding and bonding applications. Standard colour is black. Some sizes may be availabe in white, red, blue, yellow, brown, orange or grey. Green DuragroundTM also available.

Specifications

Stock # 64910801 64910801
No. of Conductors 1 1
Size (AWG or kcmil) (mm2) 350 KCMIL 350 KCMIL
No. of Strands 37 37
Insulation Thickness (mils) (mm) 95 2.41 mils mm
Nom. OD (mils) (mm) 841 21.36 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 1216 1810 lbs/1000' kgs/km

Standards & References

  • ASTM B3: Soft or Annealed Copper Wire
  • ASTM B8: Concentric-Lay-Stranded Copper Conductors
  • ASTM B230: Aluminum, 1350-H19 Wire for Electrical Purposes
  • CSA C22.2 No. 38: Thermoset-insulated wires and cables
  • CSA C22.2 No.230: Tray Cables - Rated TC-ER (1/0 AWG and Larger)
  • CSA C22.2 No. 2556 & No. 0.3: Wire and Cable Test Methods
  • CSA: LTGG [-40°C] - as per C68.10 - for Cold Bend and Impact rating
  • CSA: SUN RES - for Sunlight Resistant rating
  • CSA: ST1 Smoke Test - marked FT4-ST1 (1/0 and Larger)
  • Oil Res: I & Sun Res - AWG 8 & Larger

Construction

  • Conductor: Class B compressed stranded bare copper per ASTM B3 and ASTM B8
  • Insulation: Cross Linked Polyethylene (XLPE)

Resources

There are no downloadable resources for this product.