SPEC: 44080

2-665 CU RHH-RHW-2 2KV RenewaFLEX ORANGE SPEC44080 66577599

Southwire #: 66577599

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
ORANGE
Packaging

Application & Features

Southwire’s 2000 Volt power cables are suited for use in the internal wiring of Battery Energy Storage Systems (BESS), in wet and dry locations, conduits, ducts, troughs, covered trays, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation, 130°C for emergency overload, and 250°C for short circuit conditions. Gasoline and Oil Resistant. For CT USE sizes 1/0 AWG and larger. Rated 1000 lbs./FT maximum sidewall pressure.
Also available in different colors like: Black, Red, Green, Brown, Yellow, etc.

Specifications

Cond. Size 2 AWG 2 AWG
Conductor Number 1 1
Cond. Strands 665 665
Diameter Over Conductor (in) (cm) 0.302 0.77 inch cm
Insulation Thickness (mils) (mm) 70 1.78 mils mm
Approx. OD (in) (cm) 0.448 1.14 inch cm
Approx. Weight (lbs/1000') (kgs/km) 252 375 lbs/1000' kgs/km

TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B172 Standard Specification for Rope-Lay-Stranded Copper Conductors Having Bunch-Stranded Copper Conductors
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 1685 Vertical-Tray Fire Propagation and Smoke Release Test
  • RoHS-3 Complies with European Directive 2015/863
  • Made in America: Compliant with both Buy American and Buy America Act (BAA) requirements per 49 U.S.C. § 5323(j) and the Federal Transit Administration Buy America requirements per 49 C.F.R. part 661

Construction

  1. Conductor: 6 - 4/0 AWG: Class K, Flexible stranded bare copper. 250 - 750 kcmil: Class I, Flexible stranded bare copper
  2. Insulation: Cross Linked Polyethylene (XLPE) Type RHH/RHW-2

Resources

There are no downloadable resources for this product.