16/1 PAIR STR TINNED CU EPDM/CPE POS TYPE TC 600V BLACK 2500 FT

Southwire #: 59211501

Download Category Specifications
PDF
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Southwire’s Instrumentation Cables Type TC-ER per UL 1277 are suitable for installations as outlined in NEC Article 336 for process control and instrumentation, control circuits for operation and interconnection of protective and signaling devices and for general use in manufacturing, industrial and commercial distribution systems. Cables are constructed with 7-strand tinned copper conductors insulated with Ethylene Propylene Rubber EPR. The paired conductors are colored black, white, and alpha-numeric printed. The overall assembly is covered with an aluminum polyester foil with 100% coverage and a tinned drain wire. The cable is suited for use in cable trays, raceways, conduit, aerial (when supported with a messenger) and direct burial. The cable is rated for -30°C to 90°C wet or dry and rated for Class I Div II hazardous locations, sun and oil resistant. The jacket is black Chlorinated Polyethylene CPE with a rip cord for easy removal. 1 Pair is not TC-ER Rated.

Specifications

To see specifications for this product, visit the CableTechSupport™ Services website.

Standards & References

  • ASTM B33: Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • UL 44: Thermoset-Insulated Wires and Cables
  • UL 1277: Electrical Power and Control Tray Cables
  • UL 1685: Vertical-Tray Fire Propagation and Smoke Release Test (1/0 and Larger)
  • ICEA S-73-532: Standard for Control, Thermocouple Extension and Instrumentation Cables
  • IEEE 1202: FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • EPA 40 CFR, Part 26, Subpart C: heavy metals per Table 1, TCLP method

Construction

  • Conductor: Class B stranded tinned copper per ASTM B3 and B33
  • Insulation: Twisted pair with Premium Grade Flame-retardant Ethylene Propylene Rubber FR-EPR Black/White alpha-numeric print alternate and inverted. 1-ONE, 2-TWO
  • Overall Drain Wire: Tinned Copper sized two AWG sizes smaller than pair size. For #18 awg pair: Drain is 20 awg. For #16 awg pair: Drain is 18 awg.
  • Overall Shielded: 100% coverage aluminum/polyester foil shield with a drain wire as shown in step 5
  • Rip Cord: Rip cord under jacket for ease of removal
  • Jacket: Black sunlight, oil and moisture resistant thermoplastic Chlorinated Polyethylene CPE jacket

Resources

There are no downloadable resources for this product.