Suitable for installation in Cable Trays and Underground Duct Banks- As per CE Code limitations (see Rule 12-2202) for grounding and bonding applications.
| Cond. Size | 350 KCMIL 350 KCMIL | |
| Conductor Number | 1 1 | |
| Cond. Strands | 37 37 | |
| Diameter Over Conductor (in) (cm) | 0.661 1.68 | inch cm |
| Insulation Thickness (mils) (mm) | 95 2.41 | mils mm |
| Approx. OD (inches) (cm) | 0.841 2.14 | inch cm |
| Copper Weight (lbs/1000') (kgs/km) | 1080 1607 | lbs/1000' kgs/km |
| Approx. Weight (lbs/1000') (kgs/km) | 1216 1810 | lbs/1000' kgs/km |
†Ampacities derived from the 2015 Canadian Electrical Code
- Table 1 - For single conductor in free air and based on an ambient temperature of 30°C.
- Table 2 - for Cable in Conduit. Not more than 3 aluminum conductors in a conduit and based on an ambient temperature of 30°C.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.