Southwire’s 600 or 1000 Volt Type TC-ER power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC 336.10. Sunlight Resistant - For Direct Burial - Silicone Free
| Cond. Size | 750 KCMIL 750 KCMIL | |
| Conductor Number | 3 3 | |
| Cond. Strands | 61 61 | |
| Diameter Over Conductor (in) (cm) | 0.968 2.46 | inch cm |
| Insulation Thickness (mils) (mm) | 80 2.03 | mils mm |
| Ground Size | 4/0 4/0 | |
| Jacket Thickness (mils) (mm) | 115 2.92 | mils mm |
| Approx. OD (in) (cm) | 2.631 6.68 | inch cm |
| Copper Weight (lbs/1000') (kgs/km) | 7676 11423 | lbs/1000' kgs/km |
| Approx. Weight (lbs/1000') (kgs/km) | 8996 13388 | lbs/1000' kgs/km |