Southwire’s 1000 Volt Type TC-ER power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Exposed runs (TC-ER) per NEC 336.10. Silicone free.
| Cond. Size | 4 AWG 4 AWG | |
| Conductor Number | 3 3 | |
| Cond. Strands | 7 7 | |
| Diameter Over Conductor (in) (cm) | 0.225 0.57 | inch cm |
| Insulation Thickness (mils) (mm) | 45 1.14 | mils mm |
| Ground Size | 8 8 | |
| Jacket Thickness (mils) (mm) | 60 1.52 | mils mm |
| Approx. OD (in) (cm) | 0.806 2.05 | inch cm |
| Copper Weight (lbs/1000') (kgs/km) | 441 656 | lbs/1000' kgs/km |
| Approx. Weight (lbs/1000') (kgs/km) | 612 911 | lbs/1000' kgs/km |